
Brand: Bell
Catalog ID: 5017-0
Accessory Type
Weatherproof box, cover and lampholder
Catalog Number
5017-0
Color
Black
EU RoHS Indicator
Yes
Type
Gasket
UPC
050169501702
Cubic Capacity
2.224995125 cu.in
Depth
4.219 in
Dimensions
1.81 in x 0.125 in x 4.219 in
Height
4.219 in
Length
1.81 in
Package Height
4.625 in
Package Length
0.063 in
Package Weight
0.16 lb
Package Width
2.875 in
Width
0.125 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Yes
Carton Quantity
20
Packaging Type
Shrinkwrap
Pallet Quantity
3000
Standard Package
20