BELL
Image of 5129-0 Outdoor Comforts® 3-Gang Weatherproof Cover, Vertical, Decorator, Gray, Shrink

Outdoor Comforts® 3-Gang Weatherproof Cover, Vertical, Decorator, Gray, Shrink

OR

Brand: Bell

Catalog ID: 5129-0

Collection name: Outdoor Comforts®

3-Gang Weatherproof Cover, Vertical, Decorator, Gray, Shrink

  • Convenient on/off rocker style switch functions just like indoor decorator switches
  • Internal elastomer membrane provides weatherproof protection
  • Rugged cast aluminum body with polycarbonate decorator switch for durability
  • Compatible with single pole or 3-way decorator switches
  • Includes hardware and weatherproof gasket
OutdoorComforts

General

Application

Switch Cover

Catalog Number

5129-0

Color

Gray

Construction

Nonmetallic

Cover Type

Decorator Switch

EU RoHS Indicator

Yes

Material

Nonmetallic

Material Type

Metallic

Mounting Method

Vertical

Number of Gang(s)

3-Gang

Type

Cover

UPC

050169512906

Dimensions

Dimensions

1.525 in x 6.6 in x 4.82 in

Height

4.82 in

Length

1.525 in

Weight

0.65 lb

Width

6.6 in

Certifications And Compliance

Certified Listed

cULus Listed

EU RoHS Indicator

Yes

NEC

Compliant

Nema Rating

NEMA 3R

Configuration

Mounting Method

Vertical

Number of Gang(s)

3-Gang

Logistics

Carton Quantity

2

Pallet Quantity

1152