BELL
Outdoor Comforts® Series, 3-Gang Weatherproof Cover, Vertical, Decorator, Bronze, Shrink
Image of 5129-2 Outdoor Comforts® Series, 3-Gang Weatherproof Cover, Vertical, Decorator, Bronze, Shrink

Outdoor Comforts® Series, 3-Gang Weatherproof Cover, Vertical, Decorator, Bronze, Shrink

Brand: Bell

Catalog ID: 5129-2

Collection name: Outdoor Comforts®

3-Gang Weatherproof Cover, Vertical, Decorator, Bronze, Shrink

  • Convenient on/off rocker style switch functions just like indoor decorator switches
  • Internal elastomer membrane provides weatherproof protection
  • Rugged cast aluminum body with polycarbonate decorator switch for durability
  • Compatible with single pole or 3-way decorator switches
  • Includes hardware and weatherproof gasket

General

Application

Switch Cover

Catalog Number

5129-2

Color

Bronze

Construction

Nonmetallic

Cover Type

Decorator Switch

Material

Nonmetallic

Material Type

Metallic

Mounting Method

Vertical

Number of Gang(s)

3-Gang

Series

Outdoor Comforts® Series

Type

Cover

UPC

050169995891

Dimensions

Cubic Capacity

49.46766 cu.in

Depth

1.555 in

Height

4.82 in

Package Height

4.82 in

Package Length

1.545 in

Package Weight

0.73 lb

Package Width

6.6 in

Width

6.6 in

Certifications And Compliance

Certified Listed

cULus Listed

NEC

Compliant

Nema Rating

NEMA 3R

Configuration

Mounting Method

Vertical

Number of Gang(s)

3-Gang

Logistics

Carton Quantity

2 EA

Packaging Type

Shrinkwrap

Pallet Quantity

1152