BELL
Outdoor Comforts® Series, Outdoor Ceiling Fan and Luminaire Box, White
Image of PRCF57550WH Outdoor Comforts® Series, Outdoor Ceiling Fan and Luminaire Box, White
Image of PRCF57550WH Outdoor Comforts® Series, Outdoor Ceiling Fan and Luminaire Box, White
play
360 View
play
BELL: Ourdooor Ceiling Fan Box
+3
Image of PRCF57550WH Outdoor Comforts® Series, Outdoor Ceiling Fan and Luminaire Box, White

Outdoor Comforts® Series, Outdoor Ceiling Fan and Luminaire Box, White

$30.00 USD

Brand: Bell

Catalog ID: PRCF57550WH

Collection name: Outdoor Comforts®

Ceiling Fan and Luminaire Box, White

Provides a safe and secure mounting and weatherproof wiring junction for outdoor fans, chandeliers or pendant lights. Part of Bell’s Outdoor Comforts™ line, this electrical box is designed to enhance outdoor living spaces with the same convenience and comfort as indoors. Perfect for porches, covered patios and pergolas.

  • Support fans up to 70 lbs or heavy luminaries up to 150 lbs
  • Five 3/4 in. threaded entries for conduit or fittings with four closure plugs
  • Includes three reducer bushings (3/4 in. to 1/2 in.)
  • Box mounts parallel, perpendicular of 45° from a joist
  • Constructed of heavy duty PVC with integrated galvanized steel support bracket

General

Catalog Number

PRCF57550WH

Color

White

Construction

Nonmetallic

Material

Polycarbonate

Material Type

Non-metallic

Mounting Method

Surface

Number Of Outlets

5

Series

Outdoor Comforts® Series

Sub Brand

Outdoor Comforts™

Type

Ceiling Fan

UPC

050169994856

Dimensions

Ceiling Fan Lbs.

70 lb

Cubic Capacity

16

Depth

1.5 in

Fixture Lbs.

150 lb

Height

7.5 in

Package Height

7.75 in

Package Length

4.75 in

Package Weight

1.167 lb

Package Width

6.313 in

Width

4.28 in

Certifications And Compliance

Certified Listed

UL Listed

NEC

Compliant

Nema Rating

NEMA 3R

Configuration

Mounting Method

Surface

Number Of Outlets

5

Logistics

Carton Quantity

4

Minimum Pack Quantity

1

Packaging Type

Box

Pallet Quantity

280