BELL
Outdoor Light Kit with (2) 150W (max) PAR38 Lampholders, Round Box with Cover, White
Image of 5829-6G Outdoor Light Kit with (2) 150W (max) PAR38 Lampholders, Round Box with Cover, White

Outdoor Light Kit with (2) 150W (max) PAR38 Lampholders, Round Box with Cover, White

Brand: Bell

Catalog ID: 5829-6G

5 in. Round Light Weatherproof Kit for 75-150W Par38 Lamps, Includes 2-Lampholders, Box, and Cover and External Gasket, White

  • Convenient complete kit - no need to purchase separate components
  • Locking swivel knuckle for easy lamp positioning that provides pin-point directional aiming
  • Rugged die cast aluminum construction
  • Durable powder coat finish provides enhanced scratch resistance
  • Includes 2 lampholders for use with 75-150-Watt (max.) PAR38 lamps, cover and round box
  • LED and CFL compatible
  • 1/2 in. NPT thread openings
  • Installation hardware, gaskets and multilingual instructions included

General

Catalog Number

5829-6G

UPC

050169917206

Dimensions

Cubic Capacity

262.4375 cu.in

Depth

6.5 in

Height

4.75 in

Package Height

7.875 in

Package Length

2.55 in

Package Weight

1.441 lb

Package Width

4.52 in

Weight

1.23 lb

Width

8.5 in

Logistics

Carton Quantity

4

Minimum Pack Quantity

4

Packaging Type

Tray

Pallet Quantity

576