BELL
Image of HB75W Halogen 75W Bulb

Halogen 75W Bulb

Brand: Bell

Catalog ID: HB75W

Halogen 75W Bulb

  • 75W T4 Halogen
  • 1300 Lumen Dimmable
  • GY8.6 base (2 pin)

General

Catalog Number

HB75W

Color

Clear

Light Source

Halogen

Material

Glass

Type

Replacement Bulbs

UPC

092326113052

Weather Resistant

No

Dimensions

Dimensions

0.51 in x 0.51 in x 1.7 in

Height

1.7 in

Length

0.51 in

Weight

0.007 lb

Width

0.51 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Operational

Weather Resistant

No

Logistics

Carton Quantity

100

Packaging Type

Polybag

Standard Package

20