BELL
Image of 5652-1 5 in. Round Closure Plate, Blank, Universal Mount Strap, Off-White
Image of 5652-1 5 in. Round Closure Plate, Blank, Universal Mount Strap, Off-White
Buy America(n) Qualified

5 in. Round Closure Plate, Blank, Universal Mount Strap, Off-White

Brand: Bell

Catalog ID: 5652-1

5 in. Round Closure Plate, Blank, Universal Mount Strap, Off-White

Product details

General

Application

Flat

Catalog Number

5652-1

Color

Off White

Construction

Metallic

Cover Type

Blank/Flat

EU RoHS Indicator

Yes

Material

Steel

Material Type

Metallic

Size

5 in

Type

Cover

UPC

050169565216

Wall Plate Deco Style

Standard/Contractor

Wall Plate Opening

Blank Plate

Dimensions

Actual Depth

0.172 in

Height

5.25 in

Weight

0.27 lb

Width

5.25 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2025)

Certified Listed

UL Listed

Logistics

Carton Quantity

10

Packaging Type

Shrink Wrapped

Pallet Quantity

2520

Standard Package

10

Resources and downloads