BELL
Image of 5197-0 Round Weatherproof Cluster Cover, Three 1/2 in. Threaded Outlets, Gray
Image of 5197-0 Round Weatherproof Cluster Cover, Three 1/2 in. Threaded Outlets, Gray
play
360 View
Image of 5197-0 Round Weatherproof Cluster Cover, Three 1/2 in. Threaded Outlets, Gray
+1
Image of 5197-0 Round Weatherproof Cluster Cover, Three 1/2 in. Threaded Outlets, Gray

Round Weatherproof Cluster Cover, Three 1/2 in. Threaded Outlets, Gray

OR

Brand: Bell

Catalog ID: 5197-0

Round Weatherproof Cluster Cover, Three 1/2 in. Threaded Outlets, Gray

  • Rugged die cast construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Includes gasket and mounting hardware
  • Multi-lingual instructions in each package
  • Three hole covers supplied with two closure plugs
  • NEMA 3R rated

Product details

General

Catalog Number

5197-0

Color

Gray

Construction

Metallic

Cover Type

Lampholder/Cluster

EU RoHS Exemption

6b

EU RoHS Indicator

Yes

Material

Die Cast Aluminum

Number Of Outlets

3

Type

Cover

UPC

050169519707

Dimensions

Actual Depth

1.094 in

Height

4.125 in

Weight

0.34 lb

Width

4.125 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Industry Standard(s)

UL 514A

Nema Rating

NEMA 3R

Logistics

Carton Quantity

20

Packaging Type

Shrink

Pallet Quantity

3600

Standard Package

20

Media

360 View