BELL
Image of 5270-5 3/4 In. NPT Metallic Gray Weatherproof Closure Plug, 3-Pack
Image of 5270-5 3/4 In. NPT Metallic Gray Weatherproof Closure Plug, 3-Pack
play
360 View
Image of 5270-5 3/4 In. NPT Metallic Gray Weatherproof Closure Plug, 3-Pack
+1
Image of 5270-5 3/4 In. NPT Metallic Gray Weatherproof Closure Plug, 3-Pack

3/4 In. NPT Metallic Gray Weatherproof Closure Plug, 3-Pack

Brand: Bell

Catalog ID: 5270-5

Weatherproof Closure Plug, 3/4 in. NPT, Gray, 3-Pack, Carded

  • Die cast zinc construction
  • 3/4 in. NPT thread
  • * Order in standard package bag quantities only - not per piece.

Product details

General

Catalog Number

5270-5

Color

Gray

Construction

Metallic

EU RoHS Indicator

Contact Manufacturer

Material

Die Cast Zinc

Type

Closure Plugs

UPC

050169527054

Dimensions

Dimensions

0.313 in x 1.031 in x 1.031 in

Height

1.031 in

Length

0.313 in

Weight

0.117 lb

Width

1.031 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • cULus Listed
  • UL Listed

Logistics

Carton Quantity

12

Minimum Pack Quantity

1

Packaging Type

Carded

Pallet Quantity

3888

Resources and downloads

Media

360 View