BELL
Outdoor Comforts® Series, 1-Gang Weatherproof Cover, Vertical, Decorator, Single Pole 15A 120/277 VAC, Gray, Clamshell
Image of 5122-0 Outdoor Comforts® Series, 1-Gang Weatherproof Cover, Vertical, Decorator, Single Pole 15A 120/277 VAC, Gray, Clamshell
Image of 5122-0 Outdoor Comforts® Series, 1-Gang Weatherproof Cover, Vertical, Decorator, Single Pole 15A 120/277 VAC, Gray, Clamshell
play
3D View
play
360 View
+9
BELL: Weatherproof Decorator Switch Cover

Outdoor Comforts® Series, 1-Gang Weatherproof Cover, Vertical, Decorator, Single Pole 15A 120/277 VAC, Gray, Clamshell

Brand: Bell

Catalog ID: 5122-0

Collection name: Outdoor Comforts®

1-Gang Weatherproof Cover, Vertical, Decorator, Single Pole 15A 120/277 VAC, Gray, Clamshell

  • Convenient on/off rocker style switch functions just like indoor decorator switches
  • Internal elastomer membrane provides weatherproof protection
  • Rugged cast aluminum body with polycarbonate decorator switch for durability
  • Compatible with single pole or 3-way decorator switches
  • Includes hardware and weatherproof gasket

General

Application

Switch Cover

Catalog Number

5122-0

Color

Gray

Construction

Nonmetallic

Cover Type

Decorator Switch

Installation Type

Kits

Material

Nonmetallic

Material Type

Metallic

Mounting Method

Vertical

Number of Gang(s)

1-Gang

Series

Outdoor Comforts® Series

Type

Cover

UPC

050169512203

Dimensions

Cubic Capacity

36.35325 cu.in

Depth

2.5 in

Height

4.815 in

Package Height

4.89 in

Package Length

1.58 in

Package Weight

0.475 lb

Package Width

4.882 in

Width

3.02 in

Certifications And Compliance

Certified Listed

cULus Listed

NEC

Compliant

Nema Rating

NEMA 3R

Configuration

Mounting Method

Vertical

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

6

Packaging Type

Clamshell

Pallet Quantity

1920