Brand: Bell
Catalog ID: 5621-7
Catalog Number
5621-7
Color
Bronze
EU RoHS Indicator
Contact Manufacturer
Fixture Type
Architectural;Flood;Swivel
Light Source
Number Of Outlets
3
Type
UPC
050169995570
Dimensions
4.61 in x 2.85 in x 1.07 in
Height
1.07 in
Length
4.61 in
Weight
0.83 lb
Width
2.85 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
EU RoHS Indicator
Contact Manufacturer
Number Of Outlets
3
Carton Quantity
4
Packaging Type
Carded
Pallet Quantity
476
Standard Package
4