BELL
Image of SPLED500Z Portable Spike Light 500 Lumen LED
Image of SPLED500Z Portable Spike Light 500 Lumen LED
Image of SPLED500Z Portable Spike Light 500 Lumen LED

Portable Spike Light 500 Lumen LED

Brand: Bell

Catalog ID: SPLED500Z

Portable Spike Light 120V 9W 500 Lumen LED

  • Rugged die-cast construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Multi-directional swivel joint
  • Long Life: 50,000 hours

General

Catalog Number

SPLED500Z

Color

Bronze

Color Temperature

3000 K

Color Temperature Description

Warm White

Construction

Metallic

EU RoHS Indicator

Fixture Type

Architectural;Landscape;Portable

Light Output

540 lm

Light Source

LED

Lumens

0-2000 Lumens

Material

Die-cast aluminum

Material Type

Metallic

Mounting Method

In ground

Mounting Type

  • Ground
  • Ground Stake

Product Family

Portable Lampholders

Product Type

Weatherproof Lighting

Type

Lighting

UPC

050169917589

Weather Resistant

Yes

Dimensions

Cubic Capacity

177.97 cu.in

Depth

13 in

Height

3.7 in

Package Height

4 in

Package Length

13.125 in

Package Weight

1.438 lb

Package Width

4 in

Width

3.7 in

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

8.7 W

Lumens Per Watt

62

Voltage Rating

120 V

Wattage

8.7 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

EU RoHS Indicator

NEC

Compliant

Nema Rating

NEMA 3R

Operational

Color Temperature

3000 K

Color Temperature Description

Warm White

Light Output

540 lm

Lumens

0-2000 Lumens

Weather Resistant

Yes

Configuration

Mounting Method

In ground

Logistics

Carton Quantity

4

Packaging Type

Box

Pallet Quantity

540