
Brand: Bell
Catalog ID: 5883-5
Adjustable Detection Sensitivity
No
Catalog Number
5883-5
Color
Gray
Construction
Metallic
Dusk to Dawn
No
EU RoHS Indicator
Yes
Fixture Type
Architectural;Flood;Swivel
Glass/Lens Type
No Glass/Lens
Light Source
Type
UPC
050169588352
Weather Resistant
Yes
Cubic Capacity
140.44921875 cu.in
Depth
4.25 in
Height
2.9375 in
Package Height
8.25 in
Package Length
2.875 in
Package Weight
1.823 lb
Package Width
5.125 in
Width
11.25 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
ENERGY STAR Certified
No
EU RoHS Indicator
Yes
Adjustable Detection Sensitivity
No
Adjustable Lamp Head
Yes
Weather Resistant
Yes
Carton Quantity
4
Packaging Type
Box
Pallet Quantity
448
Standard Package
4