
Brand: Bell
Catalog ID: 5621-6
Catalog Number
5621-6
Color
White
Construction
Metallic
EU RoHS Indicator
Contact Manufacturer
Fixture Type
Architectural;Flood;Swivel
Light Source
Material
Die Cast Aluminum
Number Of Outlets
3
Type
UPC
050169562161
Cubic Capacity
206.71875 cu.in
Depth
4.5 in
Height
4.59375 in
Package Height
4.594 in
Package Length
3.336 in
Package Weight
1.24 lb
Package Width
10 in
Width
10 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
EU RoHS Indicator
Contact Manufacturer
Number Of Outlets
3
Carton Quantity
4
Packaging Type
Shrinkwrap
Pallet Quantity
640
Standard Package
4