
Brand: Bell
Catalog ID: PRB57550GY
Catalog Number
PRB57550GY
Color
Gray
Construction
Nonmetallic
Material
Nonmetallic
Material Type
Non-metallic
Number Of Outlets
5
Thread Size
1/2 or 3/4 in
Type
Round/Splice Box
UPC
092326130349
Weather Resistant
Yes
Actual Depth
1.13 in
Cubic Capacity
13.5 cu.in
Depth
1.5 in
Height
5.38 in
Package Height
4.38 in
Package Length
1.13 in
Package Weight
0.438 lb
Package Width
4.25 in
Thread Size
1/2 or 3/4 in
Width
4.27 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
NEC
Compliant
Nema Rating
NEMA 3R
Weather Resistant
Yes
Number Of Outlets
5
Carton Quantity
8
Packaging Type
Shrinkwrap
Pallet Quantity
1120
Standard Package
8