
Brand: Bell
Catalog ID: PRB57550WH
Catalog Number
PRB57550WH
Color
White
Construction
Nonmetallic
EU RoHS Indicator
Material
Nonmetallic
Material Type
Non-metallic
Number Of Outlets
5
Thread Size
1/2 or 3/4 in
Type
Round/Splice Box
UPC
092326130356
Weather Resistant
Yes
Actual Depth
1.13 in
Cubic Capacity
13.5 cu.in
Depth
1.5 in
Height
5.38 in
Package Height
4.38 in
Package Length
1.13 in
Package Weight
0.447 lb
Package Width
4.25 in
Thread Size
1/2 or 3/4 in
Width
4.27 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
EU RoHS Indicator
NEC
Compliant
Nema Rating
NEMA 3R
Weather Resistant
Yes
Number Of Outlets
5
Carton Quantity
8
Packaging Type
Shrinkwrap
Pallet Quantity
1120
Standard Package
8