BELL
Round Weatherproof Box, Five 1/2 or 3/4 in. Threaded Outlets, White
Image of PRB57550WH Round Weatherproof Box, Five 1/2 or 3/4 in. Threaded Outlets, White
Image of PRB57550WH Round Weatherproof Box, Five 1/2 or 3/4 in. Threaded Outlets, White
play
360 View
Image of PRB57550WH Round Weatherproof Box, Five 1/2 or 3/4 in. Threaded Outlets, White
+2
Image of PRB57550WH Round Weatherproof Box, Five 1/2 or 3/4 in. Threaded Outlets, White

Round Weatherproof Box, Five 1/2 or 3/4 in. Threaded Outlets, White

Brand: Bell

Catalog ID: PRB57550WH

Round Weatherproof Box, Five 1/2 or 3/4 in. Threaded Outlets, White

  • Durable high impact polycarbonate construction
  • Can be used with 1/2 in. or 3/4 in. conduit
  • Includes (4) 3/4 in. closure plugs and (3) reducer bushings
  • Mounting hardware included
  • Multi-lingual instructions in each package

General

Catalog Number

PRB57550WH

Color

White

Construction

Nonmetallic

Material

Nonmetallic

Material Type

Non-metallic

Number Of Outlets

5

Product Family

Non-Metallic Boxes

Product Type

Weatherproof Boxes & Extensions

Thread Size

1/2 or 3/4 in

Type

Round/Splice Box

UPC

092326130356

Weather Resistant

Yes

Dimensions

Actual Depth

1.13 in

Cubic Capacity

13.5 cu.in

Depth

1.5 in

Height

5.38 in

Package Height

4.38 in

Package Length

1.13 in

Package Weight

0.447 lb

Package Width

4.25 in

Thread Size

1/2 or 3/4 in

Width

4.27 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

NEC

Compliant

Nema Rating

NEMA 3R

Operational

Weather Resistant

Yes

Configuration

Number Of Outlets

5

Logistics

Carton Quantity

8

Packaging Type

Shrinkwrap

Pallet Quantity

1120

Standard Package

8