
Brand: Bell
Catalog ID: 5197-7
Catalog Number
5197-7
Color
Bronze
Construction
Metallic
Cover Type
Lampholder/Cluster
EU RoHS Indicator
Material
Die Cast Aluminum
Number Of Outlets
3
Type
Cover
UPC
050169519776
Actual Depth
1.094 in
Cubic Capacity
20.03445 cu.in
Depth
1.125 in
Height
4.22 in
Package Height
4.125 in
Package Length
1.094 in
Package Weight
0.44 lb
Package Width
4.125 in
Width
4.22 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
EU RoHS Indicator
Industry Standard(s)
UL 514A
Nema Rating
NEMA 3R
Number Of Outlets
3
Carton Quantity
6
Packaging Type
Blistercard
Pallet Quantity
768
Standard Package
6