BELL
Round Weatherproof Cluster Cover, Three 1/2 in. Threaded Outlets, Bronze
Image of 5197-2 Round Weatherproof Cluster Cover, Three 1/2 in. Threaded Outlets, Bronze

Round Weatherproof Cluster Cover, Three 1/2 in. Threaded Outlets, Bronze

Brand: Bell

Catalog ID: 5197-2

Round Weatherproof Cluster Cover, Three 1/2 in. Threaded Outlets, Bronze

  • Rugged die cast construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Three hole covers supplied with two closure plugs
  • Installation hardware, gasket, and multilingual instructions included
  • Three 1/2 in. outlets
  • NEMA 3R rated

General

Catalog Number

5197-2

Color

Bronze

Construction

Metallic

Cover Type

Lampholder/Cluster

EU RoHS Indicator

Yes

Material

Die Cast Aluminum

Number Of Outlets

3

Type

Cover

UPC

050169519721

Dimensions

Actual Depth

1.094 in

Cubic Capacity

20.03445 cu.in

Depth

1.125 in

Height

4.22 in

Package Height

4.125 in

Package Length

1.094 in

Package Weight

0.406 lb

Package Width

4.125 in

Width

4.22 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

EU RoHS Indicator

Yes

Industry Standard(s)

UL 514A

Nema Rating

NEMA 3R

Configuration

Number Of Outlets

3

Logistics

Carton Quantity

20

Packaging Type

Shrinkwrap

Pallet Quantity

3600

Standard Package

20