BELL
Round Weatherproof Cover, Plastic, Blank, Gray
Image of PBC300GY Round Weatherproof Cover, Plastic, Blank, Gray

Round Weatherproof Cover, Plastic, Blank, Gray

Brand: Bell

Catalog ID: PBC300GY

Round Weatherproof Cover, Plastic, Blank, Gray

  • Durable high impact polycarbonate construction
  • Installation hardware, gasket and multilingual instructions included
  • Gray color
  • NEMA 3R compliant
  • UL listed

General

Application

Flat

Catalog Number

PBC300GY

Color

Gray

Construction

Nonmetallic

Cover Type

Blank/Flat

EU RoHS Indicator

No

Material

Nonmetallic

Material Type

Non-metallic

Type

Cover

UPC

092326130059

Weather Resistant

Yes

Dimensions

Actual Depth

0.35 in

Cubic Capacity

6.36060915 cu.in

Depth

0.35 in

Height

4.263 in

Package Height

4.25 in

Package Length

0.5 in

Package Weight

0.151 lb

Package Width

4.25 in

Weight

0.12 lb

Width

4.263 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

No

NEC

Compliant

Nema Rating

NEMA 3R

Operational

Weather Resistant

Yes

Logistics

Carton Quantity

10

Packaging Type

Shrinkwrap

Pallet Quantity

5040

Standard Package

10