BELL
Round Weatherproof Cover, Plastic, Blank, White
Image of PBC300WH Round Weatherproof Cover, Plastic, Blank, White

Round Weatherproof Cover, Plastic, Blank, White

Brand: Bell

Catalog ID: PBC300WH

Round Weatherproof Cover, Plastic, Blank, White

  • Durable high impact polycarbonate construction
  • Installation hardware, gasket and multilingual instructions included
  • White color
  • NEMA 3R compliant
  • UL listed

General

Application

Flat

Catalog Number

PBC300WH

Color

White

Construction

Nonmetallic

Cover Type

Blank/Flat

EU RoHS Indicator

No

Material

Nonmetallic

Material Type

Non-metallic

Type

Cover

UPC

092326130066

Weather Resistant

Yes

Dimensions

Actual Depth

0.468 in

Cubic Capacity

6.36060915 cu.in

Depth

0.35 in

Height

4.263 in

Package Height

4.266 in

Package Length

0.469 in

Package Weight

0.151 lb

Package Width

4.266 in

Weight

0.12 lb

Width

4.263 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

No

NEC

Compliant

Nema Rating

NEMA 3R

Operational

Weather Resistant

Yes

Logistics

Carton Quantity

10

Packaging Type

Shrinkwrap

Pallet Quantity

5040

Standard Package

10