BELL
Image of 5201-0 Toggle Switch, Single Pole 125V 15A

Toggle Switch, Single Pole 125V 15A

Brand: Bell

Catalog ID: 5201-0

Toggle Switch, Single Pole 125V 15A

  • Toggle switch
  • Single Pole 125V, 15A

General

Application

  • Switch Cover
  • Accessory

Catalog Number

5201-0

Color

Ivory

Construction

Metallic

EU RoHS Indicator

Contact Manufacturer

Material Type

Metallic

Type

Device

UPC

050169520109

Waterproof

Yes

Dimensions

Depth

1.53 in

Height

2.65 in

Package Height

2.703 in

Package Length

0.953 in

Package Weight

0.125 lb

Package Width

0.656 in

Width

0.86 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

EU RoHS Indicator

Contact Manufacturer

Nema Rating

NEMA 3R

Operational

Waterproof

Yes

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Packaging Type

Polybag

Pallet Quantity

3240

Standard Package

10