BELL
Image of 5302-0 Weatherproof Box, Mounting Lugs And Screws

Weatherproof Box, Mounting Lugs And Screws

Brand: Bell

Catalog ID: 5302-0

Weatherproof Box, Mounting Lugs And Screws

  • For use with 1 or 2 gang boxes
  • Allows box to be surface mounted
  • 2-1/4 in. diameter mounting holes
  • 2 lugs and screws per bag
  • * Order in standard package bag quantities only - not per piece

General

Accessory Type

Weatherproof box/cover

Catalog Number

5302-0

Color

Gray

Construction

Metallic

EU RoHS Indicator

Yes

Type

Mounting Lugs

UPC

050169530207

Dimensions

Cubic Capacity

0.171108 cu.in

Depth

0.36 in

Height

0.97 in

Package Height

1.047 in

Package Length

0.063 in

Package Weight

0.04 lb

Package Width

0.484 in

Width

0.49 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Yes

Logistics

Carton Quantity

100

Minimum Pack Quantity

1

Packaging Type

Polybag

Pallet Quantity

29400