BELL
Image of 5269-0 1/2 In. NPT Metallic Gray Weatherproof Closure Plug, 4-Pack
Image of 5269-0 1/2 In. NPT Metallic Gray Weatherproof Closure Plug, 4-Pack
play
360 View
Image of 5269-0 1/2 In. NPT Metallic Gray Weatherproof Closure Plug, 4-Pack
+1
Image of 5269-0 1/2 In. NPT Metallic Gray Weatherproof Closure Plug, 4-Pack

1/2 In. NPT Metallic Gray Weatherproof Closure Plug, 4-Pack

OR

Brand: Bell

Catalog ID: 5269-0

Weatherproof Closure Plugs, 1/2 in. NPT, Gray, 75 Polybags of 4

  • Die cast zinc construction
  • 1/2 in. NPT thread
  • 4 plugs per bag, 75 bags total
  • * Order in standard package bag quantities only - not per piece

Product details

General

Application

  • For use with BELL® weatherproof boxes, extension adapters, cluster covers and round splice boxes to seal off unused outlets.

Catalog Number

5269-0

Color

Gray

Construction

Metallic

EU RoHS Indicator

Yes

Material

Die Cast Zinc

Type

Closure Plugs

UPC

050169526903

Dimensions

Dimensions

0.313 in x 0.813 in x 0.813 in

Height

0.813 in

Length

0.313 in

Weight

0.064 lb

Width

0.813 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • cULus Listed
  • UL Listed

Logistics

Carton Quantity

75

Packaging Type

Polybags

Pallet Quantity

13500

Standard Package

75

Resources and downloads

Media

360 View