Brand: Bell
Catalog ID: 5269-9
Catalog Number
5269-9
Color
Gray
Construction
Metallic
EU RoHS Indicator
Contact Manufacturer
Material
Die Cast Zinc
Type
Closure Plugs
UPC
050169526996
Dimensions
0.313 in x 0.813 in x 0.813 in
Height
0.813 in
Length
0.313 in
Weight
0.013 lb
Width
0.813 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
Carton Quantity
1000
Pallet Quantity
80000
Standard Package
1000