BELL
Weatherproof Lampholder, 75-150W Par 38 Lamps, Bronze, Carded
Image of 5606-7 Weatherproof Lampholder, 75-150W Par 38 Lamps, Bronze, Carded

Weatherproof Lampholder, 75-150W Par 38 Lamps, Bronze, Carded

Brand: Bell

Catalog ID: 5606-7

Weatherproof Lampholder, 75-150W Par 38 Lamps, Bronze, Carded

  • Rugged die cast constructions.
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance.
  • Locking swivel knuckle assures positive lamp positioning and provides pin-point directional aiming.
  • Extra long wire leads for easy hook-up.
  • Porcelain socket.
  • Inside Gasket.
  • Multi-lingual instructions in each package.
  • 1/2 in. locknut.

General

Catalog Number

5606-7

Color

Bronze

Construction

Metallic

EU RoHS Indicator

Contact Manufacturer

Fixture Type

Architectural;Flood;Swivel

Light Source

  • Incandescent
  • PAR 38

Material

Die Cast Aluminum

Type

Lighting

UPC

050169560679

Dimensions

Cubic Capacity

20.9475 cu.in

Depth

4.75 in

Height

2.1 in

Package Height

2.094 in

Package Length

5 in

Package Weight

0.5 lb

Package Width

2.094 in

Weight

0.32 lb

Width

2.1 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 1598

Logistics

Carton Quantity

6

Packaging Type

Blistercard

Pallet Quantity

1080

Standard Package

6