
Brand: Bell
Catalog ID: 5606-6
Catalog Number
5606-6
Color
White
Construction
Metallic
EU RoHS Indicator
Contact Manufacturer
Fixture Type
Architectural;Flood;Swivel
Light Source
Material
Die Cast Aluminum
Type
Lighting
UPC
050169560662
Cubic Capacity
20.9475 cu.in
Depth
4.75 in
Height
2.1 in
Package Height
2.094 in
Package Length
5 in
Package Weight
0.5 lb
Package Width
2.094 in
Weight
0.32 lb
Width
2.1 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
UL 1598
Carton Quantity
6
Packaging Type
Blistercard
Pallet Quantity
1224
Standard Package
6