BELL
Image of PLTS100WH Weatherproof Lampholder, Nonmetallic, White

Weatherproof Lampholder, Nonmetallic, White

Brand: Bell

Catalog ID: PLTS100WH

Weatherproof Lampholder, Nonmetallic, White

  • Durable high impact polycarbonate construction
  • Porcelain lamp sockets
  • No-tool easy-mount feature
  • Use 75-150-Watt PAR 38 lamps
  • Extra long wire leads
  • Includes gasket and mounting hardware
  • Multi-lingual instructions in each package

General

Adjustable Detection Sensitivity

No

Catalog Number

PLTS100WH

Color

White

Construction

Nonmetallic

Dusk to Dawn

No

EU RoHS Indicator

No

Fixture Type

Architectural;Flood;Swivel

Glass/Lens Type

No Glass/Lens

Light Source

  • Incandescent
  • PAR 38

Type

Lighting

UPC

092326130226

Weather Resistant

Yes

Dimensions

Cubic Capacity

43.94 cu.in

Depth

6.5 in

Height

2.6 in

Package Height

4.78 in

Package Length

2.4 in

Package Weight

0.3 lb

Package Width

4.48 in

Width

2.6 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

ENERGY STAR Certified

No

EU RoHS Indicator

No

NEC

Compliant

Nema Rating

NEMA 3R

Operational

Adjustable Detection Sensitivity

No

Adjustable Lamp Head

Yes

Weather Resistant

Yes

Logistics

Carton Quantity

12

Packaging Type

Shrinkwrap

Pallet Quantity

1920

Standard Package

12