Brand: Bell
Catalog ID: 5611-0
Catalog Number
5611-0
Color
Black
EU RoHS Indicator
Yes
UPC
050169561102
Weather Resistant
Yes
Dimensions
0.891 in x 2.297 in x 2.297 in
Height
2.297 in
Length
0.891 in
Weight
0.148 lb
Width
2.297 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
Industry Standard(s)
UL 1598
Carton Quantity
15
Minimum Pack Quantity
15
Packaging Type
Polybag
Pallet Quantity
2700
Standard Package
15