BELL
Image of 5882-6 Weatherproof LED Flood Light Kit with Motion Sensor, White

Weatherproof LED Flood Light Kit with Motion Sensor, White

Brand: Bell

Catalog ID: 5882-6

Weatherproof LED Flood Light Kit with Motion Sensor, White

  • Rugged die cast construction for lights and cover
  • Warm white LED flood lights (3000K) 2000 Lumens
  • 26W
  • Innovative multi-directional swivel joint for easy light adjustment
  • Included 180° motion sensor with duration
  • Sensitivity and photocell control
  • Multi-lingual instructions in each package

General

Application

For use as weatherproof Flood Lights, For use as Security Lights

Catalog Number

5882-6

Color

White

Color Temperature

3000 K

Color Temperature Description

Warm White

Construction

EU RoHS Indicator

Yes

Fixture Type

Flood;Motion Sensor

Light Source

LED

Lumens

0-2000 Lumens

Material

Die-cast aluminum

Material Type

Metallic

Mounting Method

1/2" NPT Threaded

Type

Lighting

UPC

050169588260

Dimensions

Dimensions

7.75 in x 10.75 in x 6.375 in

Height

6.375 in

Length

7.75 in

Weight

3 lb

Width

10.75 in

Electrical Ratings

Frequency Rating

60 Hz

Wattage

26 W

Certifications And Compliance

Certified Listed

cCSAus Listed

EU RoHS Indicator

Yes

NEC

Compliant

Nema Rating

NEMA 3R

Operational

Color Temperature

3000 K

Color Temperature Description

Warm White

Lumens

0-2000 Lumens

Configuration

Mounting Method

1/2" NPT Threaded

Logistics

Carton Quantity

4

Packaging Type

Retail Box

Pallet Quantity

72