BELL
Weatherproof Metal Closure Plug Assortment, Two 1/2 and Two 3/4 in., Gray (4/Bag)
Image of CP47550S Weatherproof Metal Closure Plug Assortment, Two 1/2 and Two 3/4 in., Gray (4/Bag)

Weatherproof Metal Closure Plug Assortment, Two 1/2 and Two 3/4 in., Gray (4/Bag)

Brand: Bell

Catalog ID: CP47550S

Weatherproof Metal Closure Plug Assortment, Two 1/2 and Two 3/4 in., Gray (4/Bag)

  • Heavy duty metal construction
  • Durable powder coat finish provides maximum weatherability and scratch resistance
  • For use with weatherproof boxes, extension adapters, cluster covers and round splice boxes to seal off unused outlets

General

Catalog Number

CP47550S

UPC

050169917770

Dimensions

Cubic Capacity

0.316231 cu.in

Depth

0.31 in

Height

1.01 in

Width

1.01 in

Logistics

Carton Quantity

30

Pallet Quantity

11550