BELL
Image of LLK2000S Weatherproof Metal LED Floodlight Kit, Gray
New

Weatherproof Metal LED Floodlight Kit, Gray

Brand: Bell

Catalog ID: LLK2000S

Weatherproof LED Flood Light Kit with Round Outdoor Box, 120/277V 2000 Lumen 3000K, 24W, Gray

Enhance your outdoor areas with the BELL LED Floodlight Kit in gray, a perfect blend of style and functionality suitable for both residential and commercial settings. This kit includes two energy-efficient 12-watt LED lights that provide a combined bright output of 2000 lumens, ensuring ample illumination while maintaining energy efficiency to keep electricity costs low. Each light emits a warm 3000K color temperature, creating a welcoming glow that enhances the aesthetics of any outdoor space.Built to last, the durable construction of each light ensures reliability and longevity, even under harsh weather conditions. The kit is designed for easy installation, complete with all necessary components to effectively light up pathways, gardens, or architectural features. The sleek gray finish seamlessly complements various outdoor decors, making it ideal for improving safety, highlighting landscape elements, or creating an inviting atmosphere for outdoor activities. Opt for the BELL LED Light Kit for a sustainable, efficient, and stylish upgrade to your exterior lighting, enhancing visibility and adding charm to your outdoor environments.

  • Rugged die-cast construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Convenient tool-free angle adjustment
  • 2000 Lumen
  • 3000K Warm White
  • Energy Efficient 24W

General

Application

Weatherproof flood lighting kit for convenience and security

Catalog Number

LLK2000S

Color

Gray

Color Temperature

3000 K

Color Temperature Description

Warm White

Construction

Metallic

EU RoHS Indicator

No

Fixture Type

LED Flood Light Kit

Light Output

2000 lm

Light Source

LED

Lumens

2000

Material

Die-cast aluminum

Material Type

Metallic

Mounting Method

1/2" NPT Threaded

Type

Lighting

UPC

050169991329

Weather Resistant

Yes

Dimensions

Depth

7.5 in

Height

4.25 in

Package Height

7.125 in

Package Length

5.75 in

Package Weight

2.951 lb

Package Width

6.75 in

Width

11.5 in

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

24 W

Lumens Per Watt

83 Lum/Watt

Voltage Rating

120/277 V

Wattage

24 W

Certifications And Compliance

Certified Listed

UL Certified

EU RoHS Indicator

No

NEC

Compliant

Nema Rating

3R

Operational

Color Temperature

3000 K

Color Temperature Description

Warm White

Light Output

2000 lm

Lumens

2000

Weather Resistant

Yes

Configuration

Mounting Method

1/2" NPT Threaded

Logistics

Carton Quantity

2

Packaging Type

Box

Pallet Quantity

190