BELL
Weatherproof Motion Sensor Switch, Bronze
Image of 5639-7 Weatherproof Motion Sensor Switch, Bronze

Weatherproof Motion Sensor Switch, Bronze

Brand: Bell

Catalog ID: 5639-7

Weatherproof Motion Sensor Switch, Bronze

  • Innovative multi-directional swivel joint for easy light adjustment
  • 180° motion sensor with duration
  • Sensitivity and photocell control
  • Compatible with LED lights
  • Multi-lingual instructions in each package

General

Application

For Use with LED Flood Lights, Flood Lights, Security Lights

Catalog Number

5639-7

Color

Bronze

Construction

Metallic

EU RoHS Indicator

Yes

Fixture Type

Motion Sensor

Type

Lighting

UPC

050169563977

Dimensions

Cubic Capacity

22.78076171875 cu.in

Depth

5.375 in

Height

1.9375 in

Package Height

2.02 in

Package Length

5.5 in

Package Weight

0.35 lb

Package Width

2.2 in

Width

2.1875 in

Certifications And Compliance

EU RoHS Indicator

Yes

Nema Rating

NEMA 3R

Logistics

Carton Quantity

10

Packaging Type

Box

Pallet Quantity

1600