BELL
Weatherproof Portable Spike Light, 6 Ft. Cord and Plug, Gray
Image of 5792-0 Weatherproof Portable Spike Light, 6 Ft. Cord and Plug, Gray

Weatherproof Portable Spike Light, 6 Ft. Cord and Plug, Gray

Brand: Bell

Catalog ID: 5792-0

Weatherproof Portable Spike Light, 6 Ft. Cord and Plug, Gray

  • Rugged die-cast aluminum construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Locking swivel knuckle assures positive lamp positioning and provides pin-point directional aiming
  • Use 75 to 150-Watt PAR 38 lamps
  • 6 ft. cord
  • Multilingual instructions

General

Catalog Number

5792-0

Color

Gray

Construction

Metallic

Dusk to Dawn

No

EU RoHS Indicator

Yes

Fixture Type

Landscape;Portable

Glass/Lens Type

No Glass/Lens

Light Source

  • Incandescent
  • PAR 38

Lighting Kit

No

Mounting Type

Ground

Number of Housings Included

1

Type

Lighting

UPC

050169579206

Weather Resistant

Yes

Dimensions

Cubic Capacity

63.48 cu.in

Depth

12 in

Height

2.3 in

Package Height

11.438 in

Package Length

2.093 in

Package Weight

1.3 lb

Package Width

2.093 in

Width

2.3 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

ENERGY STAR Certified

No

EU RoHS Indicator

Yes

NEC

Compliant

Nema Rating

NEMA 3R

Operational

Adjustable Lamp Head

Yes

Weather Resistant

Yes

Configuration

Number of Housings Included

1

Logistics

Carton Quantity

12

Packaging Type

Shrinkwrap

Pallet Quantity

1080

Standard Package

12