BELL
Weatherproof Portable Spike Light, LED, 6.5W/350 Lumens, Bronze
Image of SPLED2Z Weatherproof Portable Spike Light, LED, 6.5W/350 Lumens, Bronze

Weatherproof Portable Spike Light, LED, 6.5W/350 Lumens, Bronze

Brand: Bell

Catalog ID: SPLED2Z

Weatherproof Portable Spike Light, LED, 6.5W/350 Lumens, Bronze

  • Rugged die-cast construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Locking swivel knuckle assures positive lamp positioning and provides pin-point directional aiming
  • Long lasting energy efficient 6.5 Watts / 350 Lumens
  • LED Bulb (350 Lumens) included

General

Catalog Number

SPLED2Z

Color

Bronze

Color Temperature

3000 K

Color Temperature Description

Warm White

Construction

Metallic

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Fixture Type

Architectural;Landscape;Portable

Glass/Lens Type

Clear

Light Output

350 lm

Light Source

LED

Lighting Kit

No

Mounting Type

Ground

Number of Housings Included

1

Type

Lighting

UPC

092326117296

Waterproof

No

Weather Resistant

Yes

Dimensions

Cubic Capacity

214.375 cu.in

Depth

17.5 in

Height

3.5 in

Length

Weight

2.315 lb

Width

3.5 in

Electrical Ratings

Wattage

6.5 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

NEC

Compliant

Nema Rating

NEMA 3R

Operational

Color Temperature

3000 K

Color Temperature Description

Warm White

Light Output

350 lm

Waterproof

No

Weather Resistant

Yes

Configuration

Number of Housings Included

1

Logistics

Carton Quantity

4

Packaging Type

Clamshell

Pallet Quantity

288

Standard Package

4