BELL
Image of LHS100W Weatherproof Swivel Lampholder, Halogen 75W (GY 8.6 TYPE 4), White
Image of LHS100W Weatherproof Swivel Lampholder, Halogen 75W (GY 8.6 TYPE 4), White
play
360 View
Image of LHS100W Weatherproof Swivel Lampholder, Halogen 75W (GY 8.6 TYPE 4), White
+1
Image of LHS100W Weatherproof Swivel Lampholder, Halogen 75W (GY 8.6 TYPE 4), White

Weatherproof Swivel Lampholder, Halogen 75W (GY 8.6 TYPE 4), White

Brand: Bell

Catalog ID: LHS100W

Weatherproof Swivel Lampholder, Halogen 75W (GY 8.6 TYPE 4), White

  • Rugged die cast construction ideal for ourdoor installation
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Uses halogen bulb which lasts up to 3 times longer and produces almost 50% more light for the same amount of energy compared to incadescent bulbs
  • Innovative no-tool easy-mount feature offers hassle-free installation
  • Swivel joint for easy directional lighting
  • Mounts on wall to illuminate yards and decks
  • Weather-resistant housing protects against damage due to exposure to the elements

Product details

General

Adjustable Detection Sensitivity

No

Catalog Number

LHS100W

Color

White

Construction

Metallic

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Fixture Type

Architectural;Flood;Swivel

Glass/Lens Type

Clear

Light Source

Halogen

Material

Die Cast Aluminum

Type

Lighting

UPC

092326110280

Weather Resistant

Yes

Dimensions

Dimensions

4 in x 3.7 in x 5.25 in

Height

5.25 in

Length

4 in

Weight

0.567 lb

Width

3.7 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

ENERGY STAR Certified

No

NEC

Compliant

Logistics

Carton Quantity

6

Packaging Type

Shrink

Pallet Quantity

960

Standard Package

6

Resources and downloads

Media

360 View