
Brand: Bell
Catalog ID: LTS100Z
Catalog Number
LTS100Z
Color
Bronze
Construction
Metallic
EU RoHS Indicator
Contact Manufacturer
Fixture Type
Architectural;Flood;Swivel
Light Source
Material
Die Cast Aluminum
Type
Lighting
UPC
092326111423
Weather Resistant
Yes
Cubic Capacity
33.8 cu.in
Depth
5 in
Height
2.6 in
Package Height
5.56 in
Package Length
2.6 in
Package Weight
0.37 lb
Package Width
4 in
Width
2.6 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
NEC
Compliant
Weather Resistant
Yes
Carton Quantity
10
Packaging Type
Shrinkwrap
Pallet Quantity
1600
Standard Package
10