
Brand: Bell
Catalog ID: 5638-5
Catalog Number
5638-5
Color
Gray
EU RoHS Indicator
Yes
Fixture Type
Architectural; Flood
Type
Photocell
UPC
050169563854
Weather Resistant
Yes
Depth
4.5 in
Height
1.67 in
Package Height
1.625 in
Package Length
4.125 in
Package Weight
0.05 lb
Package Width
1.625 in
Width
1.673 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Yes
Weather Resistant
Yes
Carton Quantity
6
Packaging Type
Polybag
Pallet Quantity
1080
Standard Package
6