BELL
Image of LL1251W LED Swivel Floodlight, 1600 Lumens Dimmable, White
Nuevo

LED Swivel Floodlight, 1600 Lumens Dimmable, White

Marca: Bell

ID del Catálogo: LL1251W

BELL Outdoor LED Dimmable Swivel Floodlight: 1600 lumens 3000K warm white output with only 12.3W of power provides performance and energy savings. The 0-10V dimming allows for efficient and customizable light level control. Patented locking swivel joint provides easy light aiming adjustments. Durable construction is perfect for a variety of commercial and residential environments including harsh conditions while the 50,000-hour lifespan ensures years of maintenance free enjoyment. Ideal for facades, landscapes, signs and more. DLC 5.1 Listing signifies a level of light performance which also may qualify for utility rebate eligibility in areas where offered. White fixture housing.

The BELL Outdoor LED Dimmable Swivel Floodlight. This advanced LED bullet floodlight shines a bright 1600 lumens while only consuming 12.3 watts, making it an energy-efficient choice eligible for utility rebates under DLC 5.1 Listing. The 3000K warm white light is perfect for both commercial and residential settings, enhancing visibility and ambiance.Featuring 0-10V dimming, the floodlight allows for customizable light levels, adapting to different needs and times of the day. Its patented locking swivel joint is designed for easy installation and convenient light aiming. The robust, weather-resistant construction offers flexibility and durability to perform in a variety of environments including harsh conditions. Ideal for many applications including building facades, landscapes, and signs, this floodlight promises a long lifespan of 50,000 hours, reducing maintenance costs.Upgrade to the BELL Outdoor LED Dimmable Swivel Floodlight for reliable, cost-effective outdoor illumination that blends innovative design with practical functionality.

  • Dimmable (Uses 0-10V dimmer)
  • 1600 Lumen 3000K Warm White
  • Energy Efficient 12.3W
  • Rugged die-cast construction
  • State-of-the-art white powder coat white provides maximum weatherability and scratch resistance
  • Unique locking swivel joint for easy tool-free light aiming
  • Long life - up to 50,000 hours
  • NEMA 6x6 beam spread for wide even light distribution
  • Diffused tempered glass lens

General

Application

Weatherproof directional flood light for convenience and security

Catalog Number

LL1251W

Color

White

Color Temperature

3000 K

Color Temperature Description

Warm White

Construction

Metallic

EU RoHS Indicator

No

Fixture Type

Architectural; Landscape; Directional Flood

Light Output

1600 lm

Light Source

LED

Lumens

1600

Material

Die-cast aluminum

Material Type

Metallic

Mounting Method

1/2" NPT Threaded

Mounting Type

1/2" NPT

Type

Lighting

UPC

050169513521

Weather Resistant

Yes

Dimensiones

Actual Depth

4.5 in

Depth

6.5 in. in

Dimensions

5.5 in x 3.75 in x 3.75 in

Height

3.75 in

Length

5.5 in

Weight

.72 lb

Width

3.75 in

Clasificaciones Eléctricas

Frequency Rating

60 Hz

Lamp Wattage

13 W

Lumens Per Watt

130.4 Lum/Watt

Voltage Rating

120/277 V

Wattage

12 W

Certificaciones y Cumplimiento

Certified Listed

UL Certified

EU RoHS Indicator

No

NEC

Compliant

Nema Rating

3R

Relacionado con la Operación

Color Temperature

3000 K

Color Temperature Description

Warm White

Light Output

1600 lm

Lumens

1600

Weather Resistant

Yes

Configuración

Mounting Method

1/2" NPT Threaded

Logística

Carton Quantity

4

Packaging Type

Retail Box

Pallet Quantity

480