Brand: Bryant
Catalog ID: SFSV110BK
Transmits video information over a cable by dividing the signal into two separate signals (chrominance) for color and (luminance) for brightness. Applications include cable, satellite, DVD, camera, camcorder, projector, home theater, entertainment systems, security, and surveillance.
Standard Product
Application
Snap-Fit S-Video
Catalog Number
SFSV110BK
Color
Black
EU RoHS Indicator
Yes
Item Type
Material - Mounting Hardware
Snap-On- Snap-Fit
Style
Super S-Video Connector
Temperature Rating
Per TIA
Type
Snap-Fit Connector
UPC
662620844060
Connectivity
110 Punch Down
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
EU RoHS Indicator
Yes
Temperature Rating
Per TIA
Carton Quantity
25