Category 5e netSELECT™ Series Jack
Image of NSJ5EGN Category 5e netSELECT™ Series Jack

Category 5e netSELECT™ Series Jack

Brand: Bryant

Catalog ID: NSJ5EGN

netSELECT™ Category 5e modular jacks meet all TIA channel parameters and support applications up to 2.5GBASE-T. The innovative angled QuickLace™ termination towers provide ample room for lacing, accelerating the termination.

  • Easy To Terminate Angled Wiring Towers
  • Exceeds TIA Category 5e Standards

Quick-Lace Termination

General

Application

Up to 2.5GBASE-T, 802.3bt POE

Catalog Number

NSJ5EGN

Color

Green

Construction Material - Main

Thermoplastic

Contact

IDC: Phosphor Bronze with 100 Micro-Inch Tin Over Plating

Contact Point Material

Beryllium Copper with Gold Over Plating

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Modular Jack

Material - Housing

High-impact thermoplastic (UL 94V-0)

Material - Mounting Hardware

Screw Mounting

Mounting Type

Snap-fit

Operating Cycles

750+ Plug

Performance

TIA Cat 5e Component

Series

netSELECT™ Series

Size

0.86 (22) x 0.67 (‪17) x 1.29 (‪33)

Specifications

  • Housing - High impact thermoplastic (UL 94 V-0)
  • IDC Contact - Phosphor bronze with 100 micro-inch tin over nickel under plating
  • Nose Contact - Beryllium copper with precious metal plating with nickel under-plating

Style

RJ-45 Jack

Sub Brand

netSELECT™

Temperature Rating

Max Continuous- 75° C, Minimum- -40° C Without Impact

Type

Modular Jack

UPC

883778502972

Dimensions

Display Size

Standard Sized Product

Size

0.86 (22) x 0.67 (‪17) x 1.29 (‪33)

Electrical Ratings

Connectivity

RJ45 Jack to IDC Punch Down

Contact Resistance

Per TIA

Insertion Loss

Per TIA

Withstand Voltage

1,000 Vac @ 60 Hz

Conductor Related

Contact

IDC: Phosphor Bronze with 100 Micro-Inch Tin Over Plating

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Industry Standard(s)

  • ANSI/TIA/EIA-568 Category 5e
  • UL 1863 - Communications-Circuit Accessory
  • IEC60512-99-002 POE Disconnection Endruance
  • UL 2043 - Suitable for Air-Handling Spaces
  • RoHS Compliant

Operational

Operating Cycles

750+ Plug

Performance

TIA Cat 5e Component

Temperature Rating

Max Continuous- 75° C, Minimum- -40° C Without Impact

Logistics

Carton Quantity

25

Number of Pieces in Package

1