Copper Products, Wallphone Plate, Cat5E, 1-Gang, 1-Port, Recessed, Stainless Steel
Image of SP5ER Copper Products, Wallphone Plate, Cat5E, 1-Gang, 1-Port, Recessed, Stainless Steel
Image of SP5ER Copper Products, Wallphone Plate, Cat5E, 1-Gang, 1-Port, Recessed, Stainless Steel

Copper Products, Wallphone Plate, Cat5E, 1-Gang, 1-Port, Recessed, Stainless Steel

Brand: Bryant

Catalog ID: SP5ER

Copper Products, Wallphone Plate,Cat5E, 1-Gang, 1-Port, Recessed, Stainless Steel

  • Wallphone Plate
  • Cat5E
  • 1-Gang
  • 1-Port

General

Catalog Number

SP5ER

Material

Stainless Steel

Number of Gang(s)

1-Gang

Type

Phone

UPC

662620553856

Dimensions

Weight

0.15 lb

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

25