WBP_NSP14W_PRODIMAGE
WBP_NSP14W_PRODIMAGE

NetSelect Products, Wall, Without Label, 1-Gang, 4-Port, White

Brand:

Bryant

Catalog ID:

NSP14W

NetSelect Products, Wall, Without Label, 1-Gang, 4-Port, White

Label Less

Product details

General

Accessory Type

Plates

Application - For Use On

Audio Video

Catalog Number

NSP14W

Color

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

Cutout

4-Port

EU RoHS Indicator

Yes

Item Type

Wallplate with Jack

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

Mounting Screws

Number of Gang(s)

1-Gang

Number Of Ports

4

Orientation

Vertical

Series

FPTV

Size

2-Gang;4-Gang

Specifications

Plate Material - High-impact thermoplastic (UL 94V-0)

Type

Accessories

Type of Use

Audio Video

UPC

883778502163

Dimensions

Display Size

Standard Sized Product

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

25

Pallet Quantity

9000

Resources and downloads