
Brand: Bryant
Catalog ID: NSOBOX14C
Standard Product
Catalog Number
NSOBOX14C
EU RoHS Indicator
Yes
Item Type
Size
14"
Specifications
Type
Panel Cover
UPC
883778503160
Size
14"
Thickness
0.0781
Width
18.3 in
EU RoHS Indicator
Yes
Industry Standard(s)
Carton Quantity
8