
Brand: Bryant
Catalog ID: BRY8200TR
Tamper Resistant
Application
Hospital Grade
Catalog Number
BRY8200TR
Color
Brown
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
No
Item Type
Traditional Duplex
Material
Composite
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Bryant
Series
Hospital Grade
Style
Finder Groove Face
Type
Duplex Receptacle
UPC
781786005754
Dimensions
3.28 in x 1.65 in x 2.75 in
Display Size
Standard Sized Product
Height
2.75 in
Length
3.28 in
Weight
0.3 lb
Width
1.65 in
Amperage Rating
15 A
Connectivity
Back and Side Wired
Current / Amperage Rating
15 A
Current Rating
15 A
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V
Wattage
1875
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Wire Size
#14 AWG to #12 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
No
Nema Rating
5-15R
Carton Quantity
10