Brand: Bryant
Catalog ID: CR20IGRY
Isolated Ground
Application
Commercial Specification Grade
Catalog Number
CR20IGRY
Color
Gray
EU RoHS Indicator
Yes
Item Type
Material
Composite
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Bryant
Style
Smooth Face
Type
Duplex Receptacle
UPC
781786734746
Dimensions
3.28 in x 1.38 in x 0.92 in
Height
0.92 in
Length
3.28 in
Weight
0.2 lb
Width
1.38 in
Amperage Rating
15 A
Connectivity
Back and Side Wired
Phase
Single Phase
Voltage Rating
125 V
Wattage
1875
Number Of Wires
3-Wire
Wire Size
#14 AWG to #12 AWG
EU RoHS Indicator
Yes
Nema Rating
5-20R
Number Of Poles
2-Pole
Carton Quantity
10
Pallet Quantity
5500