

Brand: Bryant
Catalog ID: BRY6MPS
6' Cord
Application
6 Outlet, Heavy Duty Devices
Catalog Number
BRY6MPS
Color
Office White
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
Plug Strips
Material
Steel
Material - Mounting Hardware
Portable
Number Of Outlets
6
OEM Brand Name
Hubbell Bryant
Operating Temperature
32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)
Outlet
Straight Blade 5-15R
Product Family
Economy Power Strips (no SPD)
Type
Metallic
UPC
781786141599
Display Size
Standard
Amperage Rating
15 A
Connectivity
Plug-In
Current / Amperage Rating
15 A
Current Rating
15 A
Frequency Rating
60 Hz
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V
Cord Length
6 ft
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Operating Temperature
32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)
Number Of Outlets
6
Carton Quantity
20