

Brand: Bryant
Catalog ID: HBL7341
Standard Product
Application
Sensor Mounting
Catalog Number
HBL7341
Color
Construction
Fabricated
Item Type
Wallplate Screw
Material
Brass
Style
Screws
Type
Accessories
UPC
783585809311
Display Size
6/32 x 1/2"
Weight
0.2 lb
Carton Quantity
100