WBP_P26_PRODIMAGE
WBP_P26_PRODIMAGE

Wallplate, 1-Gang, 1) Decorator, Brown

Brand:

Bryant

Catalog ID:

P26

Wallplate, 1-Gang, 1) Decorator, Brown

Smooth Satin Finish

Product details

General

Application

Catalog Number

P26

Color

Brown

Cutout

Decorator

Material

Polycarbonate thermoplastic

Mounting Method

Screw

Mounting Type

Painted Steel

Number of Gang(s)

1-Gang

Orientation

Vertical

Size

Standard

Style

1-Decorator

Type

Decorator

UPC

883778311796

Dimensions

Dimensions

4.63 in x 2.88 in x 0.25 in

Height

0.25 in

Length

4.63 in

Width

2.88 in

Conductor Related

Nema Color

Brown

Certifications And Compliance

Certification - cULus

Yes

Standards - RoHS Compliance Status

CM

UL File Number

UL 94 V2

Logistics

Carton Quantity

25

Pallet Quantity

18200

Resources and downloads