WBP_NP7R_PRODIMAGE
WBP_NP7R_PRODIMAGE
Discontinued

Wallplates and Box Covers, Wallplate, Nylon, 1-Gang, 1) 1.40" Opening, Red

Brand:

Bryant

Catalog ID:

NP7R

1-Gang Wallplate, One 1.40" Opening

Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt

Product details

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

NP7R

Color

Red

Construction

Molded

Cutout

1) 1.40" Opening

EU RoHS Indicator

Yes

Item Type

Screw Mount

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

1-Gang

Operating Temperature

-40°C to 85 °C

Orientation

Vertical Mount

Size

Standard

Specifications

  • Appearance - Smooth
  • Mounting Screws - Steel painted, slotted head
  • Plate Material - Nylon
  • Plate Openings - Single Receptacle
  • Plate Type - 1-Gang

Style

1-Single - 1.40 in. Hole

Type

Single

UPC

883778103575

Dimensions

Dimensions

4.62 in x 2.87 in x 0.25 in

Display Size

Standard Sized

Height

0.25 in

Length

4.62 in

Thickness

0.25

Weight

0.05 lb

Width

2.87 in

Certifications And Compliance

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

25

Resources and downloads